IESNA:LM-63-2002
[TEST]P948490
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-740-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23629
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4743.3 4745.8 4735.8 4714.5 4590.8 4462.1 4440.8 4543.3 4780.8 5097
5479.5 5919.4 6383.1 6721.9 6981.8 7239.3 7474.3 7615.5 7664.3 7611.8
7346.8 6870.6 6261.9 5297 3889.6 2264.8 1758.6 1608.6 1429.9 1164.9
894.9 694.9 521.2 326.2 186.2 75 0
4743.3 4723.3 4713.3 4699.6 4579.6 4448.3 4429.6 4522.1 4750.8 5077
5449.5 5874.4 6338.1 6688.1 6938.1 7200.6 7433 7583 7653 7590.5
7305.6 6839.3 6220.7 5214.5 3767.1 2193.5 1738.6 1593.6 1412.4 1144.9
883.7 686.2 496.2 313.7 181.2 72.5 0
4743.3 4737 4732 4718.3 4623.3 4497.1 4457.1 4533.3 4733.3 5039.5
5402 5809.4 6269.4 6674.4 6954.3 7214.3 7488 7674.3 7790.5 7780.5
7588 7160.6 6574.4 5662 4315.8 2552.3 1769.8 1607.3 1457.4 1249.9
1008.7 749.9 554.9 362.5 197.5 90 0
4743.3 4732 4725.8 4737 4672.1 4563.3 4514.6 4553.3 4693.3 4938.3
5264.5 5628.2 6049.4 6504.4 6868.1 7156.8 7434.3 7675.5 7819.3 7886.7
7811.8 7549.3 7081.8 6261.9 5027 3215.9 1821.1 1511.1 1374.9 1212.4
1039.9 863.7 668.7 446.2 255 113.7 0
4743.3 4738.3 4742 4767 4754.5 4697.1 4625.8 4618.3 4682.1 4828.3
5053.3 5343.2 5690.7 6090.7 6526.9 6930.6 7244.3 7516.8 7758 7935.5
7985.5 7875.5 7601.8 7155.6 6283.2 4735.8 2636 1337.4 1052.4 886.2
722.4 582.4 453.7 320 173.7 63.7 0
4743.3 4745.8 4759.5 4793.3 4825.8 4825.8 4792 4760.8 4765.8 4827
4948.3 5138.3 5394.5 5697 6035.7 6465.6 6923.1 7309.3 7533 7638
7706.8 7740.5 7729.3 7715.5 7581.8 6794.4 5087 2833.5 1288.6 827.4
651.2 505 368.7 253.7 146.2 53.7 0
4743.3 4748.3 4774.5 4814.5 4872 4923.3 4958.3 4985.8 4983.3 5030.8
5110.8 5233.3 5403.2 5598.2 5836.9 6128.2 6459.4 6823.1 7150.6 7421.8
7695.5 8003 8310.5 8630.4 9026.6 9249.1 8562.9 6774.4 4377.1 2198.5
1054.9 648.7 440 286.2 163.7 57.5 0
4743.3 4752 4788.3 4845.8 4908.3 4970.8 5045.8 5130.8 5233.3 5364.5
5532 5724.5 5931.9 6161.9 6435.6 6770.6 7149.3 7566.8 8021.7 8514.2
9082.9 9704.1 10399 11090.2 11865.1 12766.3 13644.9 13867.4 13060 11141.4
8281.7 5253.2 3063.5 1692.3 747.4 180 0
4743.3 4764.5 4808.3 4874.5 4939.5 4998.3 5069.5 5167 5280.7 5453.2
5680.7 5941.9 6251.9 6634.4 7099.3 7675.5 8343 9115.4 9947.8 10797.7
11763.9 12681.3 13763.7 14863.6 16183.5 17480.8 19130.7 20898 22304.1 22156.6
19498.1 14693.6 9287.9 3722.1 679.9 150 0
4743.3 4763.3 4817 4879.5 4944.5 5014.5 5088.3 5187 5305.7 5477
5687 5939.4 6238.2 6621.9 7098.1 7703 8395.4 9232.9 10157.8 11105.2
12100.1 13116.2 14204.9 15392.3 16659.7 17980.8 19480.6 21110.5 22702.8 22984.1
20331.8 14839.8 8419.2 2192.3 467.5 138.7 0
4743.3 4762 4804.5 4888.3 4957 5033.3 5095.8 5187 5312 5462
5643.2 5849.4 6084.4 6406.9 6830.6 7343 7963 8725.4 9594.1 10541.5
11493.9 12470.1 13478.7 14554.9 15729.7 16884.6 18088.3 19141.9 19943.1 19369.4
16693.4 11503.9 5007 966.2 291.2 96.2 0
4743.3 4757 4814.5 4887 4953.3 5019.5 5082 5154.5 5255.7 5364.5
5493.2 5618.2 5743.2 5911.9 6159.4 6486.9 6880.6 7409.3 8031.7 8736.7
9504.1 10297.8 11077.7 11870.1 12693.8 13465 14238.6 14939.8 15088.6 13781.2
11112.7 7635.5 3258.4 648.7 195 53.7 0
4743.3 4757 4804.5 4859.5 4914.5 4948.3 4982 5010.8 5037 5068.3
5078.3 5044.5 4980.8 4913.3 4865.8 4863.3 4930.8 5123.3 5435.7 5829.4
6295.6 6809.3 7326.8 7841.8 8341.7 8757.9 9005.4 9144.1 8791.7 7395.5
5423.2 3353.4 1337.4 380 140 35 0
4743.3 4739.5 4750.8 4767 4757 4690.8 4588.3 4434.6 4232.1 3964.6
3629.7 3239.7 2852.2 2528.5 2271 2058.6 1894.8 1789.8 1736.1 1723.6
1757.3 1824.8 1889.8 1953.6 1983.6 1934.8 1784.8 1546.1 1181.1 838.7
609.9 442.5 322.5 226.2 136.2 36.2 0
4743.3 4712.1 4673.3 4597.1 4459.6 4230.8 3924.6 3535.9 3101 2706
2382.3 2101 1841.1 1648.6 1543.6 1494.9 1461.1 1419.9 1376.1 1334.9
1286.1 1219.9 1142.4 1073.6 1007.4 941.2 876.2 806.2 723.7 629.9
533.7 440 340 233.7 127.5 28.7 0
4743.3 4680.8 4567.1 4374.6 4074.6 3648.4 3180.9 2736 2408.5 2129.8
1892.3 1758.6 1681.1 1613.6 1543.6 1484.9 1453.6 1442.4 1421.1 1373.6
1304.9 1236.1 1166.1 1098.6 1024.9 952.4 878.7 799.9 723.7 639.9
551.2 452.5 340 220 112.5 23.7 0
4743.3 4660.8 4469.6 4155.9 3695.9 3134.7 2659.7 2331 2068.6 1904.8
1827.3 1756.1 1681.1 1601.1 1527.4 1482.4 1468.6 1461.1 1443.6 1387.4
1257.4 1183.6 1117.4 1053.6 994.9 939.9 872.4 797.4 717.4 627.4
529.9 425 315 212.5 113.7 31.2 0
4743.3 4628.3 4362.1 3928.4 3333.4 2748.5 2374.8 2098.5 1948.6 1883.6
1802.3 1723.6 1669.8 1612.3 1533.6 1483.6 1461.1 1431.1 1298.6 1242.4
1223.6 1216.1 1194.9 1161.1 1109.9 1042.4 947.4 858.7 761.2 663.7
563.7 463.7 360 255 150 51.2 0
4743.3 4619.6 4294.6 3755.9 3079.7 2551 2217.3 2003.6 1939.8 1866.1
1776.1 1714.8 1676.1 1624.8 1531.1 1467.4 1417.4 1279.9 1232.4 1212.4
1196.1 1192.4 1177.4 1137.4 1068.6 987.4 899.9 804.9 706.2 617.4
531.2 446.2 365 282.5 283.7 215 0
4743.3 4585.8 4199.6 3590.9 2887.2 2432.3 2122.3 1984.8 1938.6 1854.8
1768.6 1713.6 1681.1 1629.8 1519.9 1423.6 1297.4 1198.6 1167.4 1138.6
1119.9 1108.6 1057.4 999.9 934.9 869.9 793.7 719.9 638.7 556.2
478.7 398.7 323.7 390 350 117.5 0
4743.3 4575.8 4165.9 3532.2 2808.5 2337.3 2059.8 1977.3 1934.8 1853.6
1768.6 1717.3 1693.6 1646.1 1512.4 1371.1 1206.1 1137.4 1093.6 1058.6
1041.2 1002.4 937.4 877.4 816.2 747.4 687.4 627.4 563.7 506.2
477.5 377.5 313.7 433.7 200 50 0
4743.3 4592.1 4190.8 3539.7 2826 2368.5 2071.1 1982.3 1947.3 1867.3
1776.1 1727.3 1702.3 1659.8 1529.9 1372.4 1203.6 1134.9 1088.6 1052.4
1032.4 994.9 931.2 874.9 812.4 746.2 679.9 619.9 561.2 491.2
430 353.7 313.7 435 172.5 42.5 0
